2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S2.5S8L-2826F

Expand Table
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTR
Number of Teeth
Z
Reference Diameter d
D [mm]
Tip Diameter
DA [mm]
Type
S
Face Width
B [mm]
Bore Diameter
DD [mm]
Hub Diameter
DH [mm]
Hub Projection
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
Nominal threads
M
Position of Set Screw
LS [mm]
1
2
3
4
S2.5S8L-2815
Discontinued
2.50
S45C
8
20.0
26.6
L1
28.0
0
15.0
40.0
80.00
148.0
0.0
0.0
-
0.0
S2.5S8L-2826F
Discontinued
2.50
S45C
8
20.0
26.6
L2
28.0
0
26.6
40.0
80.00
148.0
0.0
0.0
-
0.0
S2.5S10L-2820
-
2.50
S45C
10
25.0
31.7
L1
28.0
0
20.0
40.0
80.00
148.0
0.0
0.0
-
0.0
S2.5S10L-2831F
Discontinued
2.50
S45C
10
25.0
31.7
L2
28.0
0
31.7
40.0
80.00
148.0
0.0
0.0
-
0.0
Show compressed display (4 products)
Order numberS2.5S8L-2826F
ShorttextModule 2.5 (S45C, Shapes L)
Latest change31.05.2024 06:57:08
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberS2.5S8L-2826F
CNSPHYPROP Physical Properties
Add at least 2 products with