Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Emeco
Stools
Emeco
Stools
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BROOM 24 COUNTER STOOL
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
ORDERNO
always vertical
ALWAYS_VERTICAL
assembly code
ASSEMBLY_CODE
back finish
BACK_FINISH
back material
BACK_MATERIAL
bifma
BIFMA
category
CATEGORY
collaborator
COLLABORATOR
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
depth
DEPTH
description
DESCRIPTION
design option
DESIGN_OPTION
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
111 NAVY® COUNTER STOOL
1
E2020200
EMECO-Recycled Aluminum
Yes
U.S.Navy
0
0
18 46cm
-1
111 NAVY® COUNTER STOOL_1
1
E2020200
EMECO-Recycled Aluminum
Yes
U.S.Navy
0
0
18 46cm
-1
111 NAVY® BARSTOOL
1
E2020200
EMECO-Recycled Aluminum
Yes
U.S.Navy
0
0
18.5 47cm
-1
111 NAVY® BARSTOOL_1
1
E2020200
EMECO-Recycled Aluminum
Yes
U.S.Navy
0
0
18.5 47cm
-1
1 INCH SMALL STOOL, WALNUT
1
E2020200
0
0
15” 38cm
Stool
-1
1 INCH COUNTER STOOL, DARK GREY
1
E2020200
0
0
15.7” 40cm
Stool
-1
ALFI COUNTER STOOL, LOW BACK
1
E2020200
Jasper Morrison
0
0
18 12” 47cm
-1
ALFI COUNTER STOOL, HIGH BACK
1
E2020200
Jasper Morrison
0
0
19 34” 50cm
-1
ALFI BARSTOOL, LOW BACK
1
E2020200
Jasper Morrison
0
0
19” 48.5cm
-1
ALFI BARSTOOL, HIGH BACK
1
E2020200
Jasper Morrison
0
0
19 34” 50cm
-1
BROOM 24 COUNTER STOOL
1
E2020200
N/A
Philippe Starck
0
0
16.25” 41cm
-1
BROOM 30 BARSTOOL
1
E2020200
N/A
Philippe Starck
0
0
16 34” 42cm
-1
EMECO STOOL
1
E2020200
Yes
Philippe Starck
0
0
14 36cm
-1
EMECO COUNTER STOOL
1
E2020200
Yes
Philippe Starck
0
0
14 36cm
-1
EMECO BARSTOOL
1
E2020200
Yes
Philippe Starck
0
0
14 36cm
-1
HERITAGE COUNTER STOOL
1
E2020200
EMECO-Recycled Aluminum
Yes
Philippe Starck
0
0
20 51cm
-1
HERITAGE BARSTOOL
1
E2020200
EMECO-Recycled Aluminum
Yes
Philippe Starck
0
0
21 53cm
-1
HUDSON COUNTER STOOL
1
E2020200
EMECO-Recycled Aluminum
Yes
Philippe Starck
0
0
20.75 53cm
-1
HUDSON COUNTER STOOL WITH ARMS
1
E2020200
EMECO-Recycled Aluminum
Yes
Philippe Starck
0
0
20.75 53cm
-1
Show compressed display (39 products)
Part information
Similar parts
Request for quote (RFQ)
Emeco
- Stools
Order number
BROOM 24 COUNTER STOOL
Latest change
24.10.2019 06:52:54
Unit
Classifications
CNS
CNSERPBASE Object Properties