2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SJCYM5C3Q

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
features and options
FEATURES_AND_OPTIONS
perfect for
PERFECT_FOR
name
NAME
1
2
3
SJCYM5C3Q
Our submersible monitoring system is a compact, single-board underwater vehicle monitor with ground fault, leak and environmental sensors. The ground fault system monitors both poles of two independent DC busses, up to 350 V or four independent DC busses, up to 450 V. The leak detection system monitors eight remote, self-checking water detection probes. The integrated onboard environmental sensors monitor barometric pressure, temperature and humidity. Users are alerted to issues via two onboard configurable alarm relays.
Available in standard and high-voltage versions Detect/monitor ground faults, leaks, barometric pressure, temperature and humidity
Ground fault monitoring Leak detection Vehicle and pressure vessel health monitoring
SJCYM5C3Q
YL0B1M3UU
Our submersible monitoring system is a compact, single-board underwater vehicle monitor with ground fault, leak and environmental sensors. The ground fault system monitors both poles of two independent DC busses, up to 350 V or four independent DC busses, up to 450 V. The leak detection system monitors eight remote, self-checking water detection probes. The integrated onboard environmental sensors monitor barometric pressure, temperature and humidity. Users are alerted to issues via two onboard configurable alarm relays.
Available in standard and high-voltage versions Detect/monitor ground faults, leaks, barometric pressure, temperature and humidity
Ground fault monitoring Leak detection Vehicle and pressure vessel health monitoring
YL0B1M3UU
LPU3PL715
Our submersible monitoring system is a compact, single-board underwater vehicle monitor with ground fault, leak and environmental sensors. The ground fault system monitors both poles of two independent DC busses, up to 350 V or four independent DC busses, up to 450 V. The leak detection system monitors eight remote, self-checking water detection probes. The integrated onboard environmental sensors monitor barometric pressure, temperature and humidity. Users are alerted to issues via two onboard configurable alarm relays.
Available in standard and high-voltage versions Detect/monitor ground faults, leaks, barometric pressure, temperature and humidity
Ground fault monitoring Leak detection Vehicle and pressure vessel health monitoring
LPU3PL715
Show compressed display (3 products)
Order numberSJCYM5C3Q
Latest change22.08.2023 11:59:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSJCYM5C3Q