Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Fenghua
FA
26 Positioning Parts/Guide Elements
TCH - Positioning column: non loosening type · short stroke carbon steel type
Fenghua
FA
26 Positioning Parts/Guide Elements
TCH - Positioning column: non loosening type · short stroke carbon steel type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TCHCR-M5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Type
TYPE1
Type
TYPE2
load
LOAD
Material
MATERIAL
Main body hardness
MBH
Main surface treatment
MST
Sales material
SA
Pin hardness
PH
Surface treatment of pins
ST
Spring material
SM
Operating temperature
OT
M [mm]
d
D [mm]
H [mm]
L [mm]
V [mm]
1
2
3
4
5
6
7
TCHCP
No anti loosening type
Metal ball head
Ultra light load
SCM435
29~35HRC
Blackening
S45C
57~63HRC
galvanizing
SWP-B
-30~80°C
5
2.7
1.5
12
2.0
TCHCQ
No anti loosening type
Metal ball head
underloading
SCM435
29~35HRC
Blackening
S45C
57~63HRC
galvanizing
SWP-B
-30~80°C
5
2.7
1.5
12
2.0
TCHCR
No anti loosening type
Metal ball head
heavy load
SCM435
29~35HRC
Blackening
S45C
57~63HRC
Blackening
SWP-B
-30~80°C
5
2.7
1.5
12
2.0
TCHCT
No anti loosening type
Metal ball head
Super heavy load
SCM435
29~35HRC
nickel plating
S45C
57~63HRC
Blackening
SWP-B
-30~80°C
5
2.7
1.5
12
2.0
TCHDU
No anti loosening type
Resin ball head
Ultra light load
SCM435
29~35HRC
Blackening
polyacetal
-
-
SWP-B
-30~80°C
5
2.7
1.5
12
2.0
TCHDV
No anti loosening type
Resin ball head
underloading
SCM435
29~35HRC
Blackening
polyacetal
-
-
SWP-B
-30~80°C
5
2.7
1.5
12
2.0
TCHDW
No anti loosening type
Resin ball head
Super heavy load
SCM435
29~35HRC
nickel plating
polyacetal
-
-
SWP-B
-30~80°C
5
2.7
1.5
12
2.0
Show compressed display (7 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Fenghua
- TCH
Shorttext
Positioning column: non loosening type · short stroke carbon steel type
Latest change
27.09.2025 01:24:40
Unit
Keywords
Elements
positioning
Classifications
CNS
CNSERPBASE Object Properties