Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Fenghua
FA
26 Positioning Parts/Guide Elements
TDM-2 - Dividing pin: Knob free type with enlarged installation thread
Fenghua
FA
26 Positioning Parts/Guide Elements
TDM-2 - Dividing pin: Knob free type with enlarged installation thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TDMCQ-M10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Type
TYPE1
Type
TYPE2
Type
TYPE3
screw thread
SCR
Material
MATERIAL
Main surface treatment
MST
Sales material
SA
Pin hardness
PH
Surface treatment of pins
STOP
Spring material
SM
Material of locking nut
MO
Surface treatment of locking nut
STOLN
M [mm]
Thread pitch (fine pitch)
TP [mm]
E [mm]
d
D [mm]
1
2
3
TDMCQ
Knob free type
Install thread enlargement
No locking nut
Fine teeth
SUS303
-
SUS303
-
-
SUS301
-
-
10
1.0
13.8
5
TDMDU
Knob free type
Install thread enlargement
With locking nut
Fine teeth
SUM22L
Blackening
S45C
50~60HRC
Blackening
SWP-B
S45C
Blackening
10
1.0
13.8
5
TDMDV
Knob free type
Install thread enlargement
With locking nut
Fine teeth
SUS303
-
SUS303
-
-
SUS301
SUS303
-
10
1.0
13.8
5
Show compressed display (3 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Fenghua
- TDM-2
Shorttext
Dividing pin: Knob free type with enlarged installation thread
Latest change
27.09.2025 01:24:40
Unit
Keywords
Elements
positioning
Classifications
CNS
CNSERPBASE Object Properties