2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TLQ18PF-0370

Expand Table
EN
1/5
Long description
INFO1
Code
CODE
Type
TYP
Size
SIZE [mm]
Sliders holes type
SH
Rail length
L [mm]
Stroke
H [mm]
Position
POS [mm]
A [mm]
C [mm]
H1 [mm]
B [mm]
D [mm]
1
2
3
The TLQ is a roller telescopic rail with double row ball bearings and induction hardened raceways. It is a very compact slide with a square cross section that offer good load capacities, both axial and radial, and are particularly suitable for vertical applications, thanks to their compactness and light weight. Possible customised stroke.Main advantages:• High load capacity due to special through-hardened rollers with double row ball bearings.• Designed for demanding automated applications (high loads and speeds, shocks, variable strokes, etc.).• Stroke can be easily customized by repositioning the slider distances.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Good cleaning, proper lubrication and reduced maintenance thanks to pre-oiled felts on the strong wipers.• High corrosion resistance and durability thanks to induction hardening and many surface treatments available.• Wide operating temperature range from -20°C to +110°C.
TLQ18PF-0370
TLQ...P
18
F = all threaded holes
370
370
Closed
185
47
185
185
47
The TLQ is a roller telescopic rail with double row ball bearings and induction hardened raceways. It is a very compact slide with a square cross section that offer good load capacities, both axial and radial, and are particularly suitable for vertical applications, thanks to their compactness and light weight. Possible customised stroke.Main advantages:• High load capacity due to special through-hardened rollers with double row ball bearings.• Designed for demanding automated applications (high loads and speeds, shocks, variable strokes, etc.).• Stroke can be easily customized by repositioning the slider distances.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Good cleaning, proper lubrication and reduced maintenance thanks to pre-oiled felts on the strong wipers.• High corrosion resistance and durability thanks to induction hardening and many surface treatments available.• Wide operating temperature range from -20°C to +110°C.
TLQ28P-0450
TLQ...P
28
Standard
450
450
Closed
227
53
223
223
49
The TLQ is a roller telescopic rail with double row ball bearings and induction hardened raceways. It is a very compact slide with a square cross section that offer good load capacities, both axial and radial, and are particularly suitable for vertical applications, thanks to their compactness and light weight. Possible customised stroke.Main advantages:• High load capacity due to special through-hardened rollers with double row ball bearings.• Designed for demanding automated applications (high loads and speeds, shocks, variable strokes, etc.).• Stroke can be easily customized by repositioning the slider distances.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Good cleaning, proper lubrication and reduced maintenance thanks to pre-oiled felts on the strong wipers.• High corrosion resistance and durability thanks to induction hardening and many surface treatments available.• Wide operating temperature range from -20°C to +110°C.
TLQ43P-0610
TLQ...P
43
Standard
610
600
Closed
310
78
300
310
78
Show compressed display (3 configurable products)
ShorttextHardened steel telescopic rail, customizable extension, vertical applications, double row ball bearings (max load 5357 N, max closed length 1970 mm)
Latest change24.11.2021 17:16:41
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties