Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Helix linear
Lead Screws
Anti-Backlash Nuts
TMB
TMB - Trunnion mounting nut (bronze)
Helix linear
Lead Screws
Anti-Backlash Nuts
TMB
TMB - Trunnion mounting nut (bronze)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TMB-6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Screw Dia
DIA
Nut high
B [Inch]
Nut length
C [Inch]
Chamfer width
D [Inch]
Trunnion dia.
E [Inch]
Trunnion height
F [Inch]
Width over pins
G [Inch]
Nut body width
H [Inch]
Dynamic load
DL [lbs.]
1
2
3
4
5
6
7
8
9
10
11
12
TMB-1/8
1/8 Inch
0.220
0.250
0.030
0.125
0.050
0.320
0.220
150
TMB-4
4 mm
0.220
0.250
0.030
0.125
0.050
0.320
0.220
150
TMB-0.187
0.187 Inch
0.300
0.350
0.040
0.157
0.075
0.450
0.300
250
TMB-5
5 mm
0.300
0.350
0.040
0.157
0.075
0.450
0.300
250
TMB-1/4
1/4 Inch
0.438
0.500
0.060
0.188
0.100
0.638
0.438
550
TMB-6
6 mm
0.438
0.500
0.060
0.188
0.100
0.638
0.438
550
TMB-0.312
0.312 Inch
0.438
0.500
0.060
0.188
0.100
0.638
0.438
701
TMB-8
8 mm
0.438
0.500
0.060
0.188
0.100
0.638
0.438
701
TMB-3/8
3/8 Inch
0.563
0.625
0.080
0.225
0.150
0.863
0.563
773
TMB-10
10 mm
0.563
0.625
0.080
0.225
0.150
0.863
0.563
773
TMB-1/2
1/2 Inch
0.688
0.625
0.100
0.275
0.188
1.063
0.688
1115
TMB-12
12 mm
0.688
0.625
0.100
0.275
0.188
1.063
0.688
1115
Show compressed display (12 products)
Part information
Similar parts
Request for quote (RFQ)
Helix linear
- TMB
Order number
TMB-6
Shorttext
Trunnion mounting nut (bronze)
Latest change
20.10.2021 08:17:28
Unit
Keywords
Helix
Lead Screws
linear
Classifications
CNS
CNSERPBASE Object Properties