Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-27 - Binary sensor technology, safety-related sensor technology
27-27-28 - Ultrasonic sensor, switch
27-27-28-01 - Ultrasonic one-way barrier
UDC-18GM50-255S-3E1 - Double sheet sensors
ECLASS 11.0
...
27-27-28-01 - Ultrasonic one-way barrier
UDC-18GM50-255S-3E1 - Double sheet sensors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UDC-18GM50-255S-3E1
Vertical Mode
Expand Table
Reset filters
1/5
Product Picture
PRODUCT_PICTURE
MANUID
Short Description
DESCSHORT
EAN
Manufacturer Type Description
MANUTYPEDESC
max. measuring range -length
AAB866006 [mm]
Open circuit current
BAD858004 [mA]
min. ambient temperature
BAA038006 [°C]
Voltage type
BAD915006
Material of the cable mantle
AAD251006
Diameter of sensor
BAD826005 [mm]
Housing construction form
BAD840006
max. ambient temperature
BAA039006 [°C]
1
UDC-18GM50-255S-3E1
Double material sensor UDC-18GM50-255S-3E1
4050143281190
UDC-18GM50-255S-3E1
100
65
0
DC
Polyvinyl chloride
18
cylinder, thread
60.00
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- UDC-18GM50-255S-3E1
Order number
UDC-18GM50-255S-3E1
Shorttext
Double sheet sensors
Latest change
13.12.2022 15:41:38
Unit
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-27-28-01 Ultrasonic one-way barrier
ECLASS 11.0
27-27-28-01 Ultrasonic one-way barrier
ECLASS 9.1
27-27-28-01 Ultrasonic one-way barrier
Polyvinyl chloride
Polyvinyl chloride
cylinder, thread
cylinder, thread
DC
DC
ETIM 10.0
EC001847 Ultrasonic single beam reflex light curtain
ETIM 9.0
EC001847 Ultrasonic single beam reflex light curtain
ETIM 8.0
EC001847 Ultrasonic single beam reflex light curtain
ETIM 7.0
EC001847 Ultrasonic single beam reflex light curtain