Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Machine elements
Pull
UICS - Stainless Steel Cabinet Pull
NBK (Nabeya Bi-tech Kaisha)
Machine elements
Pull
UICS - Stainless Steel Cabinet Pull
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UICS-22-120
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Width A
A [mm]
Length L1
L1 [mm]
Length L
L [mm]
Diameter R
R [mm]
Height Lr
LR [mm]
Diameter C
C [mm]
Height Lc
LC [mm]
Height H
H [mm]
Height h
H1 [mm]
Load
N [N]
Mass
MASS [g]
1
UICS-22-120
22.5
120
147
6.4
13
11
6.5
43
35
1000
230
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- UICS
Order number
UICS-22-120
Shorttext
Stainless Steel Cabinet Pull
Latest change
04.12.2025 01:23:40
Unit
Keywords
Cabinet
Machine elements
Pull
Stainless Steel
Classifications
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties