2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UPS-Rack-3L20000100J11H

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Model Type
MODELTYP
Model Description
DESCSHORT
Description
DESCLONG
Type No.
ORDNO
Execution
DES
Level of Detail
LODLEVEL
Weight Rack
GEW [kg]
Bearing Load max [KG]
GEW2 [kg]
Height Rack
H
Height incl. Battery
H2 [mm]
1
2
3
4
5
6
7
8
9
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
3L20000100J11H
3 tiers, 3 rows, 1 section
400
76
2354
1001
1350
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
3L30000200J11H
3 tiers, 3 rows, 2 sections
400
137
4735
1001
1350
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
3L40000300J11H
3 tiers, 3 rows, 3 sections
400
199
7116
1001
1350
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
4K20000100L11H
4 tiers, 4 rows, 1 section
400
127
3119
1436
1785
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
4K30000200L11H
4 tiers, 4 rows, 2 sections
400
231
5828
1436
1785
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
4K40000300L11H
4 tiers, 4 rows, 3 sections
400
335
8758
1436
1785
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
6K20000100L11H
6 tiers, 4 rows, 1 section
400
200
3719
2306
2655
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
6K30000200L11H
6 tiers, 4 rows, 2 sections
400
362
5714
2306
2655
UPS-Racks
UPS-Rack Battery Rack
Pluggable steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. The modular design allows a wide range of configurations. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
6K40000300L11H
6 tiers, 4 rows, 3 sections
400
523
8588
2306
2655
Show compressed display (9 configurable products)
Order number3L20000100J11H
Latest change12.12.2023 07:46:37
Unit

Classifications

By Categories

Architecture Architecture
Building_Service Building Service
Profile_System Profile System
Factory_Equipment Factory Equipment
Electrical_Engineering Electrical Engineering

CNS

CNSERPBASE Object Properties