2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FLEXAUSB-M.ART 15025328016

Expand Table
EN
1/5
FLEXA No.
ART
FLEXA No.
ARTOLD
AD [mm]
EN 60423
METR [mm]
conduit size
CON [mm]
smallest inner-ø
I [mm]
Largest outer-ø
B [mm]
Length of thread
C [mm]
total high
D [mm]
Wrench size across flats
SW [mm]
Weight
GEW [kg/100]
Packing unit
VPE [piece(s)]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15025327016
5025.327.016
17
M16x1.5
14 x 17
10.4
27.0
11.5
47.2
25.0
16.400
25
15025327020
5025.327.020
21
M20x1.5
18 x 21
14.0
31.5
13.0
53.9
29.0
28.000
25
15025327025
5025.327.025
27
M25x1.5
23 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
15025327032
5025.327.032
36
M32x1.5
31 x 36
26.0
48.0
15.0
73.7
45.0
66.000
10
15025327040
5025.327.040
45
M40x1.5
40 x 45
34.0
57.0
16.0
86.5
54.0
110.000
10
15025327050
5025.327.050
56
M50x1.5
51 x 56
41.0
70.0
18.0
101.7
66.0
160.000
2
15025328016
5025.328.016
17
M16x1.5
13 x 17
10.4
27.0
11.5
47.2
25.0
16.400
25
15025328020
5025.328.020
21
M20x1.5
17 x 21
14.0
31.5
13.0
53.9
29.0
28.000
25
15025328025
5025.328.025
27
M25x1.5
22 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
15025328032
5025.328.032
36
M32x1.5
29 x 36
26.0
48.0
15.0
73.7
45.0
66.000
10
15025328040
5025.328.040
45
M40x1.5
38 x 45
34.0
57.0
16.0
86.5
54.0
110.000
10
15025328050
5025.328.050
56
M50x1.5
49 x 56
41.0
70.0
18.0
101.7
66.0
160.000
2
15025339025
5025.339.025
27
M25x1.5
24 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
15025340025
5025.340.025
27
M25x1.5
23 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
Show compressed display (14 products)
Order number15025328016
ShorttextConnector body with hexagonal wrench surface, fixed metric outer thread acc. to EN 60423, hexagon pressure nut, plastic seal or brass thrust collar, O-ring and ferrule made of metal
Latest change01.03.2022 08:57:34
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties