2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

V1S-G-Q3

Expand Table
EN
1/5
Product Picture
PRODUCT_PICTURE
MANUID
Short Description
DESCSHORT
EAN
Manufacturer Type Description
MANUTYPEDESC
min. ambient temperature
BAA038006 [°C]
Degree of soiling
BAA295006
Contact design
AAB754006
Pole number
AAT080001
Material of the contact coat
AAC202007
Material of the contact
AAC207006
max. ambient temperature
BAA039006 [°C]
Design of electrical connection
BAD831010
Number of content units per order unit
NOCUPEROU
Country of origin
COO
1
V1S-G-Q3
Male connector, field-attachable V1S-G-Q3
4050143015238
V1S-G-Q3
-25
3
4
Nickel/gold
Bronze
80.00
Connector M12
1
DE
Show compressed display (1 product)
Order numberV1S-G-Q3
ShorttextField Connectors
Latest change13.12.2022 15:41:58
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)

ECLASS 9.1

27-44-01-02 Circular connector (industrial connector)
Nickel/goldNickel/gold
BronzeBronze
33
Connector M12Connector M12

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)