2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

X3UWF7MJM

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Series
SERIES
Remove Discontinued
REMOVE_DISCONTINUED
Setting Type
SETTING_TYPE
Setting Type Detail
SETTING_TYPE_DETAIL
Display Type
DISPLAY_TYPE
Display Detail
DISPLAY_DETAIL
Features
FEATURES
Light Source
LIGHT_SOURCE
Amplifier Type
AMPLIFIER_TYPE
Output Type
OUTPUT_TYPE
Output Details
OUTPUT_DETAILS
Connection Type
CONNECTION_TYPE
1
X3UWF7MJM
V2RF_Connector
V2RF
Currrent Model
Manual Adjustment
Potentiometer 8-turn
LED Indicators
Output & stability
Very competitively priced 8-turn potentiometer with mechanical indicator that will solve most fiber optic sensing applications that require a stand-alone amplifier.
Red LED
Stand Alone
NPN
1 each NPN
Cable
Show compressed display (1 product)
Order numberX3UWF7MJM
Latest change24.01.2025 15:01:02
Unit

Classifications

CNS

CNSERPBASE Object Properties