2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VHL210S-02

Expand Table
EN
1/5
Body size
SIZE
Type of actuation
TYPE
Operation type
OPERATION
Thread type
THREAD1
Port size
PORT
Thread on/off
THREAD2
Operation position
POS
Set nut
NUT
1
(2) 1/4 base
(0) 3 position closed center
(S) Spring return
(-) Rc
P,A,B:1/4、EA,EB:1/8
on
(0) Flow direction 4(A)
(0) Off
Show compressed display (1 configurable product)
ShorttextHand Lever Valve
Latest change20.12.2024 14:39:14
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeVHL210S-02