2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VMCI-2+P/Z2-0,3M-PVC-V1-W

Expand Table
EN
1/5
Product Picture
PRODUCT_PICTURE
MANUID
Short Description
DESCSHORT
EAN
Manufacturer Type Description
MANUTYPEDESC
Type of plug-in contact (housing)
AAS488001
arrangement of the cable lead-in (housing side)
AAB226007
Arrangement of the cable lead-in, field side
AAB225007
Type of plug-in contact, field side
AAB379007
Material of the contact basic body
AAC208006
Color of jacket
AAB593006
Cable length
AAB733006 [m]
1
VMCI-2+P/Z2-0,3M-PVC-V1-W
Valve Connector Cordset VMCI-2+P/Z2-0,3M-PVC-V1-W
4050143187157
VMCI-2+P/Z2-0,3M-PVC-V1-W
angled
angled
Black
0.3
Show compressed display (1 product)
Order numberVMCI-2+P/Z2-0,3M-PVC-V1-W
ShorttextValve Connectors
Latest change13.12.2022 15:41:58
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-06-03-12 Valve connector with assembled cable
27-06-03-11 Assembled sensor actuator-line

ECLASS 11.0

27-06-03-12 Valve connector with assembled cable
27-06-03-11 Assembled sensor actuator-line

ECLASS 10.1

27-06-03-12 Valve connector with assembled cable

ECLASS 9.1

27-06-03-12 Valve connector with assembled cable
angledangled
angledangled
BlackBlack
TinTin
Polyvinyl chloridePolyvinyl chloride

ETIM 10.0

EC001855 Sensor-actuator patch cord

ETIM 7.0

EC001855 Sensor-actuator patch cord