Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
yhd_pneumatic
D7-Vacuum Suction Cup
WEJ51 - Standard type · vertical vacuum pipette · external thread connection of buffer book · quick connector nozzle type · buffered type
...
WEJ51 - Standard type · vertical vacuum pipette · external thread connection of buffer book · quick connector nozzle type · buffered type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
WEJ51-d13-WEM11-J10-4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
CODE
Type
TYPE
Install Connection
IC
Takeover Mode
OM
Type Of Suction Cup
CHT
Diameter(d)
DD [mm]
Type Of Suction Cup
CT
Buffer Form
FB
Buffer Stroke
BS
Piping Size
SP
Mounting Thread
MS
Website
LINK
1
|
WEJ51-d2-WEM11-J6-4
2
|
WEJ51-d4-WEM11-J6-4
3
|
WEJ51-d6-WEM11-J6-4
4
|
WEJ51-d8-WEM11-J6-4
5
|
WEJ51-d10-WEM11-J10-4
6
|
WEJ51-d13-WEM11-J10-4
7
|
WEJ51-d16-WEM11-J10-4
8
|
WEJ51-d20-WEM11-J10-4
9
|
WEJ51-d25-WEM11-J10-4
10
|
WEJ51-d32-WEM11-J10-4
11
|
WEJ51-d40-WEM11-J10-6
12
|
WEJ51-d50-WEM11-J10-6
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
2
WEM11 (Nitrile Rubber)
J ( Reversible )
6
4 (4 hose)
M8*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
4
WEM11 (Nitrile Rubber)
J ( Reversible )
6
4 (4 hose)
M8*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
6
WEM11 (Nitrile Rubber)
J ( Reversible )
6
4 (4 hose)
M8*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
8
WEM11 (Nitrile Rubber)
J ( Reversible )
6
4 (4 hose)
M8*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
10
WEM11 (Nitrile Rubber)
J ( Reversible )
10
4 (4 hose)
M10*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
13
WEM11 (Nitrile Rubber)
J ( Reversible )
10
4 (4 hose)
M10*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
16
WEM11 (Nitrile Rubber)
J ( Reversible )
10
4 (4 hose)
M10*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
20
WEM11 (Nitrile Rubber)
J ( Reversible )
10
4 (4 hose)
M10*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
25
WEM11 (Nitrile Rubber)
J ( Reversible )
10
4 (4 hose)
M10*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
32
WEM11 (Nitrile Rubber)
J ( Reversible )
10
4 (4 hose)
M10*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
40
WEM11 (Nitrile Rubber)
J ( Reversible )
10
6 (6 hose)
M14*1
Website Link
WEJ51
With Buffer Type
External Thread Connection Of Buffer Body
One-Touch Couplings-Take Over
Flat shape
50
WEM11 (Nitrile Rubber)
J ( Reversible )
10
6 (6 hose)
M14*1
Website Link
Show compressed display (12 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- WEJ51
Shorttext
Standard type · vertical vacuum pipette · external thread connection of buffer book · quick connector nozzle type · buffered type
Latest change
25.11.2025 10:51:44
Unit
Keywords
Electronic
Gallery
Nozzle Type
Standard type
book
buffer
buffered
connection
external thread
quick connector
suction cup
vacuum pipette
vertical
Classifications
CNS
CNSERPBASE Object Properties