2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WRA-A-A-0050-A-1 0000XXXXS00M0XX

Expand Table
1/5
Order code
OC
Output
OP
Output Connector
OCN
Model
M
Output
O
Calibration report
CR
Cable lengths
CL
Thread
T
1
WRA-A-A-0050-A-1 0000XXXXS00M0XX
A-Analog output
A-M12 5 pin output connector
50
A-0...10, 10...0 Vdc
0-no report
00-Output A/B/C/H
M-M 18x1.5 (standard)
Show compressed display (1 configurable product)
Order numberWRA-A-A-0050-A-1 0000XXXXS00M0XX
ShorttextContactless Magnetostrictive Linear Position Transducer (Analog Output)
Latest change29.09.2025 16:47:23
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-43-03 Magnetostrictive linear sensor
27-27-43-03 Magnetostrictive linear sensor
27-27-05-90 Rotary encoder (unspecified)
27-27-05-90 Rotary encoder (unspecified)

ECLASS 11.1

27-27-07-03 Magnetostrictive linear encoder
27-27-07-03 Magnetostrictive linear encoder
27-27-07-90 Sensor for length, path (unspecified)
27-27-07-90 Sensor for length, path (unspecified)

ECLASS 10.1

27-27-07-03 Magnetostriction distance sensor

ETIM 10.0

EC001852 Way sensor
EC001852 Way sensor