2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WWF12-65

Expand Table
EN
1/5
material
MAT
code
CODE
D
D [mm]
L
L [mm]
d
DD [mm]
infotext
INFOTEXT
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
SWP-A
WWF
12
15
0.70
Dimensions
SWP-A
WWF
12
20
0.80
Dimensions
SWP-A
WWF
12
25
0.80
Dimensions
SWP-A
WWF
12
30
0.90
Dimensions
SWP-A
WWF
12
35
0.90
Dimensions
SWP-A
WWF
12
40
0.90
Dimensions
SWP-A
WWF
12
45
0.90
Dimensions
SWP-A
WWF
12
50
1.00
Dimensions
SWP-A
WWF
12
55
1.00
Dimensions
SWP-A
WWF
12
60
1.00
Dimensions
SWP-A
WWF
12
65
1.00
Dimensions
SWP-A
WWF
12
70
1.10
Dimensions
SWP-A
WWF
12
80
1.10
Dimensions
SWP-A
WWF
13
10
0.75
Dimensions
SWP-A
WWF
13
15
0.80
Dimensions
SWP-A
WWF
13
20
0.80
Dimensions
SWP-A
WWF
13
25
0.85
Dimensions
SWP-A
WWF
13
30
1.00
Dimensions
SWP-A
WWF
13
35
1.00
Dimensions
Show compressed display (182 products)
ShorttextWIRE SPRINGS WWF
Latest change23.07.2024 01:22:28
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties