2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WZ-415

Expand Table
EN
1/5
Part No.
PN
Americas ID
AMERSID
Asia Austrailia Pacific ID
APACID
Europe Middle East Africa ID
EMEAID
Wheel Material
WHEELMATERIAL
Bearing Type
BEARINGTYPE
Size
SIZE [mm]
A Width Across Flats
A [mm]
B Shoulder Diameter
B [mm]
C Shoulder Height
C [mm]
D Stud Height
D [mm]
E Overall Height
E [mm]
F Wheel Height From Center to Hex Shoulder
F [mm]
G Eccentric Offset
G [mm]
Eccentric Stud Thread Size
ECCENTRICSTUDTH
H Wheel Diameter
H [mm]
Radial Load Lbf
RADIAL
1
2
3
4
5
6
7
8
9
10
11
12
13
WZ-410
1047824
-
-
Steel
Shielded
0
11
5.560
2.160
7.620
16.950
6.150
0.460
M5 x 0.8
14.830
146.000
WZ-411
1047825
-
-
Steel
Shielded
1
12
6.300
2.160
8.100
19.330
7.300
0.610
M6 x 1.0
19.580
274.000
WZ-412
1047826
-
-
Steel
Shielded
2
14
9.530
2.790
11.380
26.570
9.630
0.760
M8 x 1.25
30.730
596.000
WZ-413
1047827
-
-
Steel
Shielded
3
19
10.720
4.320
15.110
36.680
13.630
1.500
M10 x 1.5
45.800
1326.000
WZ-414
1047828
-
-
Steel
Shielded
4
22
12.700
4.500
19.000
44.890
16.360
2.010
M12 x 1.75
59.940
2181.000
WZ-415
1047829
-
-
Steel
Sealed
0
11
5.560
2.160
7.620
16.950
6.150
0.460
M5 x 0.8
14.830
146.000
WZ-416
1047830
-
-
Steel
Sealed
1
12
6.300
2.160
8.100
19.330
7.300
0.610
M6 x 1.0
19.580
274.000
WZ-417
1047831
-
-
Steel
Sealed
2
14
9.530
2.790
11.380
26.570
9.630
0.760
M8 x 1.25
30.730
596.000
WZ-418
1047832
-
-
Steel
Sealed
3
19
10.720
4.320
15.110
36.680
13.630
1.500
M10 x 1.5
45.800
1326.000
WZ-419
1047833
-
-
Steel
Sealed
4
22
12.700
4.500
19.000
44.890
16.360
2.010
M12 x 1.75
59.940
2181.000
WZ-423
1047837
-
-
Polymer
Shielded
0
11
5.560
2.160
7.620
16.950
6.150
0.810
M5 x 0.8
14.830
6.000
WZ-424
1047838
-
-
Polymer
Shielded
1
12
6.300
2.160
8.100
19.330
7.300
0.840
M6 x 1.0
19.580
12.000
WZ-425
1047839
-
-
Polymer
Shielded
2
14
9.530
2.790
11.380
26.570
9.630
0.970
M8 x 1.25
30.730
16.000
Show compressed display (13 products)
Order numberWZ-415
ShorttextGuide Wheels - V-Groove Whee w/Stud, Metal
Latest change22.02.2022 11:32:45
Unit

Classifications

CNS

CNSERPBASE Object Properties