Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Tanksalot
Water_Tank_Modline
Tanksalot
Water_Tank_Modline
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
I22F642WJ
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
category
CATEGORY
cost
COST
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
height_1020mm
HEIGHT_1020MM
height_1180mm
HEIGHT_1180MM
height_1255mm
HEIGHT_1255MM
height_1330mm
HEIGHT_1330MM
height_1405mm
HEIGHT_1405MM
height_1480mm
HEIGHT_1480MM
height_1560mm
HEIGHT_1560MM
height_1635mm
HEIGHT_1635MM
height_1715mm
HEIGHT_1715MM
height_1785mm
HEIGHT_1785MM
height_1860mm
HEIGHT_1860MM
1
I22F642WJ
Specialty Equipment
0
0
Rain Water Tank
0
0
0
0
0
0
0
0
0
0
1
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Tanksalot
- Water_Tank_Modline
Order number
I22F642WJ
Latest change
25.08.2025 12:24:11
Unit
Classifications
CNS
CNSERPBASE Object Properties