2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-021-704 XL-GH05F-120L

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Spec
SPEC
Material
MATERIAL
Finish
FINISH
Max Door Width
MAXDOORWIDTH
Max Door Height
MAXDOORHEIGHT
Glass Thickness
GLASSTHICKNESS
Load Capacity N/set
LOADCAPACITYNSET
Load Capacity kgf/set
LOADCAPACITYKGFSET
Application
APPLICATION
Shape
SHAPE
Use in Wet Area
USEINWETAREA
Self Close
SELFCLOSE
Installation Type
INSTALLATIONTYPE
1
2
170-021-704
XL-GH05F-120L
4510932163552
Left-handed
Stainless Steel (SUS304)
Mirror
750
2000
10/12
441
45
Interior Door
Normal
Yes
Yes
Glass
170-021-705
XL-GH05F-120R
4510932163569
Right-handed
Stainless Steel (SUS304)
Mirror
750
2000
10/12
441
45
Interior Door
Normal
Yes
Yes
Glass
Show compressed display (2 products)
ShorttextGLASS DOOR GRAVITY HINGE
Latest change20.10.2025 13:47:38
Unit

Classifications

CNS

CNSERPBASE Object Properties