Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
A7-Positioning Parts/ Guide Parts
ZAP10_18 - Positioning column · With locking type metal pin/resin pin · Long stroke carbon steel type · Spherical front end type
Yiheda 3D Electronic Gallery
...
ZAP10_18 - Positioning column · With locking type metal pin/resin pin · Long stroke carbon steel type · Spherical front end type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZAP13-M3-H1.5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Type
TYPE
load
ZH
Main material
MAT
Main body hardness
HAR
Surface treatment of the main body
SUR
Selling Material
MAT1
Sales hardness
HAR1
Selling surface treatment
SUR1
Spring Material
MAT2
Environmental temperature for use
WENDU
M
M [mm]
H
H [mm]
d
DD [mm]
L
L [mm]
1
|
ZAP10-M3-H1.5
2
|
ZAP11-M3-H1.5
3
|
ZAP12-M3-H1.5
4
|
ZAP13-M3-H1.5
5
|
ZAP15-M3-H1.5
6
|
ZAP16-M3-H1.5
7
|
ZAP17-M3-H1.5
8
|
ZAP18-M3-H1.5
ZAP10
Long stroke carbon steel-Metal sales
Ultra light load
S45C
29~35HRC
Black Oxide
S45C
57~63HRC
Galvanized
SWP-B
-30-80℃
3
1.5
1.1
10
ZAP11
Long stroke carbon steel-Metal sales
Light load
S45C
29~35HRC
Black Oxide
S45C
57~63HRC
Galvanized
SWP-B
-30-80℃
3
1.5
1.1
10
ZAP12
Long stroke carbon steel-Metal sales
Heavy-Loaded
S45C
29~35HRC
Black Oxide
S45C
57~63HRC
Black Oxide
SWP-B
-30-80℃
3
1.5
1.1
10
ZAP13
Long stroke carbon steel-Metal sales
Overload
S45C
29~35HRC
Nickel plating
S45C
57~63HRC
Black Oxide
SWP-B
-30-80℃
3
1.5
1.1
15
ZAP15
Long stroke carbon steel-Resin sales
Ultra light load
S45C
29~35HRC
Black Oxide
Polyacetal
-
-
SWP-B
-30-80℃
3
1.5
1.1
10
ZAP16
Long stroke carbon steel-Resin sales
Light load
S45C
29~35HRC
Black Oxide
Polyacetal
-
-
SWP-B
-30-80℃
3
1.5
1.1
10
ZAP17
Long stroke carbon steel-Resin sales
Heavy-Loaded
S45C
29~35HRC
Black Oxide
Polyacetal
-
-
SWP-B
-30-80℃
3
1.5
1.1
10
ZAP18
Long stroke carbon steel-Resin sales
Overload
S45C
29~35HRC
Nickel plating
Polyacetal
-
-
SWP-B
-30-80℃
3
1.5
1.1
15
Show compressed display (8 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- ZAP10_18
Shorttext
Positioning column · With locking type metal pin/resin pin · Long stroke carbon steel type · Spherical front end type
Latest change
25.11.2025 10:51:23
Unit
Keywords
Automation
Electronic
Factory
Front end
Gallery
Guide
Locking Type
Long stroke
Parts
Spherical
carbon steel
column
metal
pin
positioning
Classifications
CNS
CNSERPBASE Object Properties