Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
A7-Positioning Parts/ Guide Parts
ZAP61_69 - Positioning column · With locking type · Short stroke carbon steel type
Yiheda 3D Electronic Gallery
...
ZAP61_69 - Positioning column · With locking type · Short stroke carbon steel type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZAP64-M4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Type
TYPE
Load
ZH
Main material
MAT
Main body hardness
HAR
Surface treatment of the main body
SUR
Selling Material
MAT1
Sales hardness
HAR1
Selling surface treatment
SUR1
Spring Material
MAT2
Environmental temperature for use
WENDU
M
M [mm]
d
DD [mm]
H
H [mm]
L
L [mm]
1
|
ZAP61-M3
2
|
ZAP62-M3
3
|
ZAP63-M3
4
|
ZAP64-M4
5
|
ZAP66-M3
6
|
ZAP67-M3
7
|
ZAP68-M3
8
|
ZAP69-M4
ZAP61
With anti-loose type-Metal sales
Ultra light load
SCM435
29~35HRC
Black Oxide
S45C
57~63HRC
Galvanized
SWP-B
-30-150℃
3
1.2
1.0
7
ZAP62
With anti-loose type-Metal sales
Light load
SCM435
29~35HRC
Black Oxide
S45C
57~63HRC
Black Oxide
SWP-B
-30-150℃
3
1.2
1.0
7
ZAP63
With anti-loose type-Metal sales
Heavy-Loaded
SCM435
29~35HRC
Black Oxide
S45C
57~63HRC
Black Oxide
SWP-B
-30-150℃
3
1.2
1.0
7
ZAP64
With anti-loose type-Metal sales
Overload
SCM435
29~35HRC
Nickel plating
S45C
57~63HRC
Black Oxide
SWP-B
-30-150℃
4
2.1
1.2
9
ZAP66
With anti-loose type-Resin sales
Ultra light load
SCM435
29~35HRC
Black Oxide
Polyacetal
-
-
SWP-B
-30-80℃
3
1.2
1.0
7
ZAP67
With anti-loose type-Resin sales
Light load
SCM435
29~35HRC
Black Oxide
Polyacetal
-
-
SWP-B
-30-80℃
3
1.2
1.0
7
ZAP68
With anti-loose type-Resin sales
Heavy-Loaded
SCM435
29~35HRC
Black Oxide
Polyacetal
-
-
SWP-B
-30-80℃
3
1.2
1.0
7
ZAP69
With anti-loose type-Resin sales
Overload
SCM435
29~35HRC
Nickel plating
Polyacetal
-
-
SWP-B
-30-80℃
4
2.1
1.2
9
Show compressed display (8 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- ZAP61_69
Shorttext
Positioning column · With locking type · Short stroke carbon steel type
Latest change
25.11.2025 10:51:23
Unit
Keywords
Automation
Electronic
Factory
Gallery
Guide
Locking Type
Parts
Short stroke
carbon steel
column
positioning
Classifications
CNS
CNSERPBASE Object Properties