2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZD55MR-25

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
TYPE
TYPE
Transmission direction
TD
texture of material
TM
surface treatment
ST
Specifications
S
Platform size
PS [mm]
trip(X axis)
TRIPX [mm]
trip(Z axis)
TRIPZ [mm]
The movement of the knob by one turn(X axis)
TMKX [mm]
The movement of the knob by one turn(Z axis)
TMKZ [mm]
Moving accuracy (straightness)
MAS [μm]
load
LOAD [kgf]
Body weight
BW [kg]
1
2
3
ZD55MR-25
ZD55MR
Precision feed screw rack and pinion drive
XZ axis
copper alloy
Black fluororesin
25
25X25
±5
±10
0.5
14
30
1
0.17
ZD55MR-40
ZD55MR
Precision feed screw rack and pinion drive
XZ axis
copper alloy
Black fluororesin
40
40X40
±7
±10
0.5
14
30
1
0.51
ZD55MB-60
ZD55MB
Precision feed screw rack and pinion drive
XZ axis
(Main body) Aluminum alloy (rack) brass
Black anodizing
60
60X60
±10
±25
0.5
20
30
1
0.62
Show compressed display (3 products)
ShorttextXZ axis dovetail groove sliding table precision feed screw rack and pinion drive type
Latest change19.03.2025 09:16:19
Unit

Classifications

CNS

CNSERPBASE Object Properties