2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ASME B18.21.1 HITLW 3/4

Expand Table
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal diameter
D [Inch]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Color
COLOR
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
1|1/4
2|5/16
3|3/8
4|1/2
5|5/8
6|3/4
7|1/4
8|5/16
9|3/8
10|1/2
11|5/8
12|3/4
U37320.025.0001
1/4
1/4
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
0.00027
U37320.031.0001
5/16
5/16
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
0.00058
U37320.037.0001
3/8
3/8
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
0.00076
U37320.050.0001
1/2
1/2
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
0.00148
U37320.062.0001
5/8
5/8
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
0.00212
U37320.075.0001
3/4
3/4
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
0.00336
U37321.025.0001
1/4
1/4
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
Zinc plated
0.00027
U37321.031.0001
5/16
5/16
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
Zinc plated
0.00058
U37321.037.0001
3/8
3/8
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
Zinc plated
0.00076
U37321.050.0001
1/2
1/2
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
Zinc plated
0.00148
U37321.062.0001
5/8
5/8
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
Zinc plated
0.00212
U37321.075.0001
3/4
3/4
Fabory
ASME B18.21.1
Heavy internal teeth
Toothed lock washer
Steel
HV
Zinc plated
0.00336
Show compressed display (12 products)
Order numberU37320.075.0001
ShorttextHeavy Internal Tooth-Lock Washer
Latest change27.02.2023 09:24:29
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberU37320.075.0001
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with