Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NTN Linear Motion
Linear Motion
Linear Axis
AXF - Compact axis with toothed belt drive for food, pharmaceutical and semiconductor industry
NTN Linear Motion
...
Linear Axis
AXF - Compact axis with toothed belt drive for food, pharmaceutical and semiconductor industry
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AXF100ZER3-B-50-510-00-0000-E-0
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order number
CNSORDERNO
Level of detail
LODLEVEL
Series
TYP
Size
BG
Drive type
AA
Travel range
S [mm]
Carriage position
HUBST [mm]
Drive adapter mounting side
AADAPTSIDE
Drive version
ANTRIEBSADAPT
size index
ANTRIEBSADAPT2
Guiding system
FS
Total Length
L [mm]
Configuration version
AV
Additional options
ZO
Switch combination left
SBLHELP
Switch combination left
SCHALTERL
1
AXF100ZER3-B-50-510-00-0000-E-0
High
AXF
100
Z
50
25
Right side
integrated planetary gearbox economy
3
Linear guide, Table length 320 mm
510
none
no standard connection installed
without switches
without switches
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
NTN Linear Motion
- AXF
Order number
AXF100ZER3-B-50-510-00-0000-E-0_(1134724)
Shorttext
Compact axis with toothed belt drive for food, pharmaceutical and semiconductor industry
Latest change
05.02.2026 12:26:41
Unit
Keywords
Compact
Linear Axis
Linear Motion
axis
food
industry
pharmaceutical
semiconductor
toothed belt drive
Classifications
CNS
CNSERPBASE Object Properties
Order Number
AXF100ZER3-B-50-510-00-0000-E-0_(1134724)
Use Case
Please click here
ECLASS 14.0
23-30-11-90 Toothed belt drive (unspecified)
ECLASS 9.1
23-30-11-90 Toothed belt drive (unspecified)
ECLASS 9.0
23-30-11-90 Toothed belt drive (unspecified)
ECLASS 8.1
23-30-11-90 Toothed belt drive (unspecified)
ECLASS 8.0
23-30-11-90 Toothed belt drive (unspecified)
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)