Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
DIN
5x
58x
DIN 582
B0513 - Ring nuts DIN 582
Standards
DIN
5x
58x
DIN 582
B0513 - Ring nuts DIN 582
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0513.024
Vertical Mode
Expand Table
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Main
MATERIAL
Steel code
STAHLS
Surface finish
OFG
Internal thread
D1 [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
Diameter
D4 [mm]
Height
E [mm]
Height
H [mm]
Width
K [mm]
Width
M [mm]
F1 max.
F1 [kN]
F2 max.
F2 [kN]
load-carrying capacity
TRAG
Approx. weight
GEW [kg]
Description
BS
Normen
NORM
RoHS
ROHS
Customs tariff number
ZTN
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
B0513.10
Steel
1.1141
bright
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0931
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.12
Steel
1.1141
bright
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1590
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.16
Steel
1.1141
bright
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2301
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.20
Steel
1.1141
bright
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3541
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.24
Steel
1.1141
bright
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7115
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.008
Steel
1.1141
galvanised
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0472
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.010
Steel
1.1141
galvanised
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0843
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.012
Steel
1.1141
galvanised
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1606
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.016
Steel
1.1141
galvanised
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2515
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.020
Steel
1.1141
galvanised
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3422
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.024
Steel
1.1141
galvanised
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7036
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.108
Stainless steel
1.4301
-
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0387
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.110
Stainless steel
1.4301
-
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0789
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.112
Stainless steel
1.4301
-
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1231
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.116
Stainless steel
1.4301
-
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2055
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.120
Stainless steel
1.4301
-
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3086
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.124
Stainless steel
1.4301
-
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.6500
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.208
Stainless steel
1.4401
-
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0476
Infotext
Overview of standards for fasteners
Yes
73181600
B0513.210
Stainless steel
1.4401
-
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0851
Infotext
Overview of standards for fasteners
Yes
73181600
Show compressed display (24 products)
Part information
Similar parts
Request for quote (RFQ)
Standards
- B0513
Order number
B0513.024
Shorttext
Ring nuts DIN 582
Latest change
04.09.2025 06:21:43
Unit
Classifications
CNS
CNSERPBASE Object Properties
Order Number
B0513.024
Customs Tariff Number
73181600
Certificate RoHS
Yes
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-07-10 Nut hand tighten
23-11-07-16 Nut, without drive
ECLASS 11.1
23-11-07-10 Nut hand tighten
ECLASS 10.1
23-11-08-01 Ring nut
ETIM 10.0
EC002366 Eye nut
EC003863 Nut
EC000096 Slide nut
ETIM 7.0
EC002366 Lifting eye nut
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)