2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BATNA69/32-ZW

Expand Table
1/5
Code
CODE
Types of
TYPE
Types of
TYPE1
Types of
TYPE2
national standard material
MAT
Equivalent material
MAT1
Bearing model
BEA
d
DD [mm]
F
F
D
D
B
B
r(min)
RR
S
S
Basic load rating Cr(move)
CR [N]
Basic load rating Cor(quiet)
COR [N]
Limiting speed
LIM [rpm]
weight(reference)
WEI [g]
Website link
LINK
1|BATNA69/32-ZW
BAT
Standard
open
Inner ring with sealing belt on both sides
GCr15
SUJ2
NA69/32-ZW
32
40
52
36
0.6
0.5
42400
65600
9360
288
Website link
Show compressed display (1 configurable product)
ShorttextNeedle roller bearing with rib/Double row needle roller bearing with rib/Open type/Inner ring with sealing belt on both sides/Standard
Latest change11.03.2026 08:03:47
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeBATNA69/32-ZW
Add at least 2 products with