2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BC01BA-D12-E2-F10

Expand Table
1/5
CNSORDERNO
CNSORDERNO
Code
CODE
type
LX
Material (national standard)
TYPE
Material (Japanese standard)
TYPE1
Surface_treatment
SUR
D
D [mm]
Dg6
DD [mm]
Dg6t
DG6T
E
E [mm]
F
F [mm]
B
B [mm]
K
K [mm]
W
W [mm]
M
M
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
BC01BA-D4-E2-F3
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
4
4
-0.004/-0.012
2
3
0
8
6
M4
BC01BA-D4A-E2-F3
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
4A
4
-0.004/-0.012
2
3
0
12
10
M4
BC01BA-D5-E2-F3
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
5
5
-0.004/-0.012
2
3
0
9
7
M5
BC01BA-D5A-E2-F3
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
5A
5
-0.004/-0.012
2
3
0
13
11
M5
BC01BA-D6-E2-F5
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
6
6
-0.004/-0.012
2
5
0
10
8
M6
BC01BA-D6A-E2-F5
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
6A
6
-0.004/-0.012
2
5
0
14
12
M6
BC01BA-D8-E2-F5
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
8
8
-0.005/-0.014
2
5
0
12
10
M8
BC01BA-D8A-E2-F5
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
8A
8
-0.005/-0.014
2
5
0
16
14
M8
BC01BA-D10-E2-F5
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
10
10
-0.005/-0.014
2
5
0
15
13
M10
BC01BA-D10A-E2-F5
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
10A
10
-0.005/-0.014
2
5
0
20
17
M10
BC01BA-D12-E2-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
12
12
-0.006/-0.017
2
10
0
17
14
M12
BC01BA-D13-E2-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
13
13
-0.006/-0.017
2
10
0
18
15
M12
BC01BA-D15-E2-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
15
15
-0.006/-0.017
2
10
0
20
17
M12
BC01BA-D16-E2-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
16
16
-0.006/-0.017
2
10
0
21
18
M12
BC01BA-D17-E2-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
17
17
-0.006/-0.017
2
10
0
22
19
M12
BC01BA-D18-E2-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
18
18
-0.006/-0.017
2
10
0
23
20
M12
BC01BA-D20-E4-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
20
20
-0.007/-0.02
4
10
0
26
24
M20
BC01BA-D20A-E4-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
20A
20
-0.007/-0.02
4
10
0
26
24
M16
BC01BA-D22-E4-F10
BC01BA
Thread length fixed type
35CrMo
SCM435
Blackening
22
22
-0.007/-0.02
4
10
0
28
24
M20
Show compressed display (182 configurable products)
ShorttextExternal thread installation with snap ring groove standard type
Latest change05.01.2026 06:03:46
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with