2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BF3Q-DS-M0-V0-Bwt320-L1200-H300-N2-OP(S)-F4(S)-C1-SR

Expand Table
1/5
CNSORDERNO
series
MODEL
Type
LX
Fully loaded
M [kg]
Tray running speed
V [m/min]
Pallet width
BWT [mm]
Line length
L [mm]
Horizontal height of the line
H [mm]
Lower line level height
H2 [mm]
Number of support legs
N
Upper motor position
SCDJWZ
Upper motor direction
SCDJFX
Lower motor position
XCDJWZ
Lower motor direction
XCDJFX
1
BF3Q-DS-M0-V0-Bwt320-L1200-H300-N2-OP(S)-F4(S)-C1-SR
BF3Q
DS: Single layer used as the upper layer
0
0
320
1200
300
0
2
Show compressed display (1 configurable product)
Shorttext3-speed light-load conveyor system
Latest change18.05.2026 10:03:36
Unit

Classifications

By Categories

Conveyor_Technology Conveyor Technology
Transport Transport
Automation Automation

CNS

CNSERPBASE Object Properties
Type CodeBF3Q-DS-M0-V0-Bwt320-L1200-H300-N2-OP(S)-F4(S)-C1-SR
Compare multiple parts
Add at least 2 products with