Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
32_manifolds
BMAL, BMALM, G-BMAL, G-BMALM - Manifold Blocks - Hydraulic - Pitch Standard BMAL_Series - 70 Square
Misumi
...
32_manifolds
BMAL, BMALM, G-BMAL, G-BMALM - Manifold Blocks - Hydraulic - Pitch Standard BMAL_Series - 70 Square
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BMAL2-Q6-R6-S6
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Screw Type Selection
STS
Max Operating Pressure
MOP
Mounting Hole Selection
MH
No.
NO
Q (Rc (PT)) Selection
Q
R (Rc (PT)) Selection
R
S (Rc (PT)) Selection
S
P Pitch
P [mm]
N No. of Pitches
N
Port Threads
PT
A
A [mm]
B
B [mm]
1
2
3
4
BMAL1-Q6-R6-S6
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
1
3/4
3/4
3/4
60
0
3
70
70
BMAL2-Q6-R6-S6
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
2
3/4
3/4
3/4
60
1
6
70
70
BMAL3-Q6-R6-S6
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
3
3/4
3/4
3/4
60
2
9
70
70
BMAL4-Q6-R6-S6
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
4
3/4
3/4
3/4
60
3
12
70
70
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- BMAL, BMALM, G-BMAL, G-BMALM
Shorttext
Manifold Blocks - Hydraulic - Pitch Standard BMAL_Series - 70 Square
Latest change
29.11.2024 04:26:09
Unit
Keywords
Hydraulic
Manifold Blocks
Pitch
Square
Standard
metric
Classifications
CNS
CNSERPBASE Object Properties
Type Code
BMAL2-Q6-R6-S6
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)