2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BTANLP4-R2-S2-P35

Expand Table
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Screw Type Selection
STS
Max Operating Pressure
MOP
Mounting Hole Selection
MH
No.
NO
R (Rc (PT)) Selection
R
S (Rc (PT)) Selection
S
P Pitch 1mm Increment
P [mm]
N No. of Pitches
N
Port Threads
PT
A
A [mm]
B
B [mm]
E
E [mm]
1
2
3
4
5
6
7
BTANLP2-R2-S2-P35
Aluminium Alloy
-
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Counterbore
2
1/4
1/4
35
1
4
35
35
25
BTANLP3-R2-S2-P35
Aluminium Alloy
-
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Counterbore
3
1/4
1/4
35
2
6
35
35
25
BTANLP4-R2-S2-P35
Aluminium Alloy
-
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Counterbore
4
1/4
1/4
35
3
8
35
35
25
BTANLP5-R2-S2-P35
Aluminium Alloy
-
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Counterbore
5
1/4
1/4
35
4
10
35
35
25
BTANLP6-R2-S2-P35
Aluminium Alloy
-
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Counterbore
6
1/4
1/4
35
5
12
35
35
25
BTANLP7-R2-S2-P35
Aluminium Alloy
-
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Counterbore
7
1/4
1/4
35
6
14
35
35
25
BTANLP8-R2-S2-P35
Aluminium Alloy
-
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Counterbore
8
1/4
1/4
35
7
16
35
35
25
Show compressed display (7 configurable products)
ShorttextTerminal Blocks - Pneumatic - Pitch Configurable BTAN_Series - 35 Square
Latest change29.11.2024 04:26:21
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeBTANLP4-R2-S2-P35
Compare multiple parts
Add at least 2 products with