Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Hoka
Butterfly Valves
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand lever, with flange on both sides
Hoka
Butterfly Valves
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand lever, with flange on both sides
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Butterfly valve PP, inner diameter = 450 - 10005166(LOD=M300)
Vertical Mode
Expand Table
Reset filters
EN
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Length
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Diameter
DA [mm]
Length
L [mm]
13
|
HoKa PE damper control valve operated by lever Ø 600 mm with flanges and lip-seal
14
|
HoKa PE damper control valve operated by lever Ø 630 mm with flanges and lip-seal
15
|
HoKa PE damper control valve operated by lever Ø 700 mm with flanges and lip-seal
16
|
HoKa PE damper control valve operated by lever Ø 710 mm with flanges and lip-seal
17
|
HoKa PE damper control valve operated by lever Ø 800 mm with flanges and lip-seal
18
|
HoKa PE damper control valve operated by lever Ø 900 mm with flanges and lip-seal
19
|
HoKa PE damper control valve operated by lever Ø 1000 mm with flanges and lip-seal
20
|
HoKa PE damper control valve operated by lever Ø 1200 mm with flanges and lip-seal
21
|
HoKa PE damper control valve operated by lever Ø 1250 mm with flanges and lip-seal
22
|
HoKa PP damper control valve operated by lever Ø 450 mm with flanges and lip-seal
23
|
HoKa PP damper control valve operated by lever Ø 500 mm with flanges and lip-seal
24
|
HoKa PP damper control valve operated by lever Ø 560 mm with flanges and lip-seal
25
|
HoKa PP damper control valve operated by lever Ø 600 mm with flanges and lip-seal
26
|
HoKa PP damper control valve operated by lever Ø 630 mm with flanges and lip-seal
27
|
HoKa PP damper control valve operated by lever Ø 700 mm with flanges and lip-seal
28
|
HoKa PP damper control valve operated by lever Ø 710 mm with flanges and lip-seal
29
|
HoKa PP damper control valve operated by lever Ø 800 mm with flanges and lip-seal
30
|
HoKa PP damper control valve operated by lever Ø 900 mm with flanges and lip-seal
10004116
Mechanical
High
HoKa PE damper control valve operated by lever Ø 560 mm with flanges and lip-seal
PE
0560
black
560
418
10004117
Mechanical
High
HoKa PE damper control valve operated by lever Ø 600 mm with flanges and lip-seal
PE
0600
black
600
458
10014111
Mechanical
High
HoKa PE damper control valve operated by lever Ø 630 mm with flanges and lip-seal
PE
0630
black
630
488
10014112
Mechanical
High
HoKa PE damper control valve operated by lever Ø 700 mm with flanges and lip-seal
PE
0700
black
700
528
10001071
Mechanical
High
HoKa PE damper control valve operated by lever Ø 710 mm with flanges and lip-seal
PE
0710
black
710
538
10004445
Mechanical
High
HoKa PE damper control valve operated by lever Ø 800 mm with flanges and lip-seal
PE
0800
black
800
568
10014279
Mechanical
High
HoKa PE damper control valve operated by lever Ø 900 mm with flanges and lip-seal
PE
0900
black
900
658
10014280
Mechanical
High
HoKa PE damper control valve operated by lever Ø 1000 mm with flanges and lip-seal
PE
1000
black
1000
748
10014281
Mechanical
High
HoKa PE damper control valve operated by lever Ø 1200 mm with flanges and lip-seal
PE
1200
black
1200
968
10014282
Mechanical
High
HoKa PE damper control valve operated by lever Ø 1250 mm with flanges and lip-seal
PE
1250
black
1250
968
10005166
Mechanical
High
HoKa PP damper control valve operated by lever Ø 450 mm with flanges and lip-seal
PP
0450
RAL 7032
450
378
10006964
Mechanical
High
HoKa PP damper control valve operated by lever Ø 500 mm with flanges and lip-seal
PP
0500
RAL 7032
500
418
10001863
Mechanical
High
HoKa PP damper control valve operated by lever Ø 560 mm with flanges and lip-seal
PP
0560
RAL 7032
560
418
10001864
Mechanical
High
HoKa PP damper control valve operated by lever Ø 600 mm with flanges and lip-seal
PP
0600
RAL 7032
600
458
10005340
Mechanical
High
HoKa PP damper control valve operated by lever Ø 630 mm with flanges and lip-seal
PP
0630
RAL 7032
630
488
10005341
Mechanical
High
HoKa PP damper control valve operated by lever Ø 700 mm with flanges and lip-seal
PP
0700
RAL 7032
700
528
10002174
Mechanical
High
HoKa PP damper control valve operated by lever Ø 710 mm with flanges and lip-seal
PP
0710
RAL 7032
710
538
10016133
Mechanical
High
HoKa PP damper control valve operated by lever Ø 800 mm with flanges and lip-seal
PP
0800
RAL 7032
800
568
10012214
Mechanical
High
HoKa PP damper control valve operated by lever Ø 900 mm with flanges and lip-seal
PP
0900
RAL 7032
900
658
Show compressed display (45 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Hoka
- Butterfly valve handle flange
Order number
10005166
Shorttext
HoKa butterfly valve incl. seal with hand lever, with flange on both sides
Latest change
29.10.2025 15:16:50
Unit
Keywords
Butterfly Valves
both sides
butterfly valve
flange
hand lever
handle
seal
Classifications
CNS
CNSERPBASE Object Properties
Order Number
10005166
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
Pipe Fittings
Family mechanical part type
Valve breaks into part type (Pipe Accessory)
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)