Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
12_bearing_holders/bearing
C-FL673ZZ, C-FL683ZZ, C-FL693ZZ, C-FL603ZZ, C-FL623ZZ, C-FL674ZZ, C-FL684ZZ, C-FL694ZZ, C-FL604ZZ, C-FL624ZZ, C-FL675ZZ, C-FL685ZZ, C-FL695ZZ, C-FL605ZZ, C-FL625ZZ, C-FL676ZZ, C-FL686ZZ, C-FL696ZZ, C-FL606ZZ, C-FL626ZZ, C-FL678ZZ, C-FL688ZZ, C-FL698ZZ, C-FL608ZZ - C-VALUE Medium Accuracy Small Deep Groove Ball Bearings with Flange - Double Shielded - C-FL673ZZ
...
C-FL673ZZ, C-FL683ZZ, C-FL693ZZ, C-FL603ZZ, C-FL623ZZ, C-FL674ZZ, C-FL684ZZ, C-FL694ZZ, C-FL604ZZ, C-FL624ZZ, C-FL675ZZ, C-FL685ZZ, C-FL695ZZ, C-FL605ZZ, C-FL625ZZ, C-FL676ZZ, C-FL686ZZ, C-FL696ZZ, C-FL606ZZ, C-FL626ZZ, C-FL678ZZ, C-FL688ZZ, C-FL698ZZ, C-FL608ZZ - C-VALUE Medium Accuracy Small Deep Groove Ball Bearings with Flange - Double Shielded - C-FL673ZZ
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C-FL685ZZ
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part Number
PN
Type Selection
TS
d
DD [mm]
D
D [mm]
B
B [mm]
D1
D1 [mm]
C
C [mm]
r (min)
RR [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
C-FL683ZZ
C-FL683ZZ
3
7
3.0
8.1
0.8
0.10
C-FL693ZZ
C-FL693ZZ
3
8
4.0
9.5
0.9
0.15
C-FL603ZZ
C-FL603ZZ
3
9
5.0
10.5
1.0
0.15
C-FL623ZZ
C-FL623ZZ
3
10
4.0
11.5
1.0
0.15
C-FL674ZZ
C-FL674ZZ
4
7
2.5
8.2
0.6
0.10
C-FL684ZZ
C-FL684ZZ
4
9
4.0
10.3
1.0
0.10
C-FL694ZZ
C-FL694ZZ
4
11
4.0
12.5
1.0
0.15
C-FL604ZZ
C-FL604ZZ
4
12
4.0
13.5
1.0
0.20
C-FL624ZZ
C-FL624ZZ
4
13
5.0
15.0
1.0
0.20
C-FL675ZZ
C-FL675ZZ
5
8
2.5
9.2
0.6
0.10
C-FL685ZZ
C-FL685ZZ
5
11
5.0
12.5
1.0
0.15
C-FL695ZZ
C-FL695ZZ
5
13
4.0
15.0
1.0
0.20
C-FL605ZZ
C-FL605ZZ
5
14
5.0
16.0
1.0
0.20
C-FL625ZZ
C-FL625ZZ
5
16
5.0
18.0
1.0
0.30
C-FL676ZZ
C-FL676ZZ
6
10
3.0
11.2
0.6
0.10
C-FL686ZZ
C-FL686ZZ
6
13
5.0
15.0
1.1
0.15
C-FL696ZZ
C-FL696ZZ
6
15
5.0
17.0
1.2
0.20
C-FL606ZZ
C-FL606ZZ
6
17
6.0
19.0
1.2
0.30
C-FL626ZZ
C-FL626ZZ
6
19
6.0
22.0
1.5
0.30
Show compressed display (24 products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- C-FL673ZZ, C-FL683ZZ, C-FL693ZZ, C-FL603ZZ, C-FL623ZZ, C-FL674ZZ, C-FL684ZZ, C-FL694ZZ, C-FL604ZZ, C-FL624ZZ, C-FL675ZZ, C-FL685ZZ, C-FL695ZZ, C-FL605ZZ, C-FL625ZZ, C-FL676ZZ, C-FL686ZZ, C-FL696ZZ, C-FL606ZZ, C-FL626ZZ, C-FL678ZZ, C-FL688ZZ, C-FL698ZZ, C-FL608ZZ
Shorttext
C-VALUE Medium Accuracy Small Deep Groove Ball Bearings with Flange - Double Shielded - C-FL673ZZ
Latest change
29.05.2023 02:13:13
Unit
Keywords
Double Shielded
Flange
Medium Accuracy
metric
Classifications
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)