2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-LHMRD12

Expand Table
1/5
Part Number
PN
Type
TYPE
Flange Shape
TS
Surface Treatment of Outer Cylinder
STOC
dr
DDRR [mm]
D
D [mm]
L
L [mm]
(l)
LL [mm]
H
H [mm]
(T)
T [mm]
d
DD [mm]
d1
DD1 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
F
F [mm]
A
A [mm]
K
K [mm]
1
2
3
4
5
6
7
8
9
C-LHMRD6
C-LHMRD
Round Flanged
-
6
12
29
12.0
28
5
3.5
6.0
3.1
20
0
0
0
C-LHMRD8
C-LHMRD
Round Flanged
-
8
15
37
16.0
32
5
3.5
6.0
3.1
24
0
0
0
C-LHMRD10
C-LHMRD
Round Flanged
-
10
19
47
20.5
40
6
4.5
7.5
4.1
29
0
0
0
C-LHMRD12
C-LHMRD
Round Flanged
-
12
21
47
20.5
42
6
4.5
7.5
4.1
32
0
0
0
C-LHMRD13
C-LHMRD
Round Flanged
-
13
23
47
20.5
43
6
4.5
7.5
4.1
33
0
0
0
C-LHMRD16
C-LHMRD
Round Flanged
-
16
28
56
25.0
48
6
4.5
7.5
4.1
38
0
0
0
C-LHMRD20
C-LHMRD
Round Flanged
-
20
32
65
28.5
54
8
5.5
9.0
5.1
43
0
0
0
C-LHMRD25
C-LHMRD
Round Flanged
-
25
40
83
37.5
62
8
5.5
9.0
5.1
51
0
0
0
C-LHMRD30
C-LHMRD
Round Flanged
-
30
45
90
40.0
74
10
6.6
11.0
6.1
60
0
0
0
Show compressed display (9 configurable products)
ShorttextEconomy Flanged Linear Bushings - Center Flanged Middle Type
Latest change16.08.2023 02:43:51
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeC-LHMRD12
Compare multiple parts
Add at least 2 products with