Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Pepperl+Fuchs
Proximity Sensors
Capacitive Sensors
CBN15-18GK75-E2-V1 - Capacitive Sensors
Pepperl+Fuchs
Proximity Sensors
Capacitive Sensors
CBN15-18GK75-E2-V1 - Capacitive Sensors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CBN15-18GK75-E2-V1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product Picture
PRODUCT_PICTURE
MANUID
Short Description
DESCSHORT
EAN
Manufacturer Type Description
MANUTYPEDESC
Maximum operating ambient temperature
AAS155001 [°C]
Minimum operating ambient temperature
AAS160001 [°C]
mechanical installation conditions
BAD866007
Switching distance
BAD815006 [mm]
Material of the active surface
BAD946007
Voltage type
BAD915006
Design of control element
BAD899008
Diameter of sensor
BAD826005 [mm]
1
CBN15-18GK75-E2-V1
Capacitive sensor CBN15-18GK75-E2-V1
4050143035649
CBN15-18GK75-E2-V1
85.00
-25.00
not flush
15
Plastic
DC
18
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Pepperl+Fuchs
- CBN15-18GK75-E2-V1
Order number
CBN15-18GK75-E2-V1
Shorttext
Capacitive Sensors
Latest change
13.12.2022 15:42:03
Unit
Keywords
Capacitive Sensors
Proximity Sensors
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-27-42-01 Capacitive proximity switch
ECLASS 12.0
27-27-42-01 Capacitive proximity switch
ECLASS 11.1
27-27-01-02 Capacitive proximity switch
ECLASS 11.0
27-27-01-02 Capacitive proximity switch
ECLASS 10.1
27-27-01-02 Capacitive proximity switch
ECLASS 9.1
27-27-01-02 Capacitive proximity switch
Polyester
Polyester
Connector M12
Connector M12
cylinder, thread
cylinder, thread
not flush
not flush
PNP
PNP
DC
DC
Plastic
Plastic
ETIM 10.0
EC002715 Capacitive proximity switch
ETIM 8.0
EC002715 Capacitive proximity switch
ETIM 7.0
EC002715 Capacitive proximity switch