2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Control butterfly valve PP, inside diameter = 160 - 10037536(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Diameter
DA [mm]
Total length
LGES [mm]
19|HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with flanges, 4th generation
20|HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with flanges, 4th generation
21|HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with flanges, 4th generation
22|HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with flanges, 4th generation
23|HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with flanges, 4th generation
24|HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with flanges, 4th generation
25|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 110 mm with flanges, 4th generation
26|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 125 mm with flanges, 4th generation
27|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 140 mm with flanges, 4th generation
28|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 160 mm with flanges, 4th generation
29|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 180 mm with flanges, 4th generation
30|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 200 mm with flanges, 4th generation
31|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with flanges, 4th generation
32|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with flanges, 4th generation
33|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with flanges, 4th generation
34|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with flanges, 4th generation
35|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with flanges, 4th generation
36|HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with flanges, 4th generation
10036621
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 200 mm with flanges, 4th generation
PE
0200
black
200
230
10036622
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with flanges, 4th generation
PE
0225
black
225
230
10036623
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with flanges, 4th generation
PE
0250
black
250
230
10036624
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with flanges, 4th generation
PE
0280
black
280
230
10036625
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with flanges, 4th generation
PE
0315
black
315
230
10036626
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with flanges, 4th generation
PE
0355
black
355
235
10036627
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with flanges, 4th generation
PE
0400
black
400
240
10037533
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 110 mm with flanges, 4th generation
PP
0110
RAL 7032
110
215
10037534
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 125 mm with flanges, 4th generation
PP
0125
RAL 7032
125
210
10037535
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 140 mm with flanges, 4th generation
PP
0140
RAL 7032
140
210
10037536
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 160 mm with flanges, 4th generation
PP
0160
RAL 7032
160
210
10037537
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 180 mm with flanges, 4th generation
PP
0180
RAL 7032
180
230
10037538
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 200 mm with flanges, 4th generation
PP
0200
RAL 7032
200
230
10037539
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with flanges, 4th generation
PP
0225
RAL 7032
225
230
10037540
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with flanges, 4th generation
PP
0250
RAL 7032
250
230
10037541
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with flanges, 4th generation
PP
0280
RAL 7032
280
230
10037542
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with flanges, 4th generation
PP
0315
RAL 7032
315
230
10037543
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with flanges, 4th generation
PP
0355
RAL 7032
355
235
10037544
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with flanges, 4th generation
PP
0400
RAL 7032
400
240
Show compressed display (56 configurable products)
Order number10037536
ShorttextControl/shut-off damper incl. seal, prepared for servomotor, with flange on both sides, version 1 transverse to pipe direction
Latest change05.02.2025 09:20:51
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto