2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CPFCB-D16-A4-B4

Expand Table
1/5
typecode
TYPECODE
D
A
B
L
T
F
Clamp Screw
M
Tightening Torque
TT [N·m]
Allowable Torque
AT [N·m]
Max. Torque
MT [N·m]
Max. Rotational Speed
MRS [rpm]
Moment of Inertia
MOI [kg·m²]
Static Torsional Spring Constant
STSC [N·m/rad]
Lateral Misalignment
LM [mm]
Angular Misalignment
AM [°]
Axial Misalignment
AXM [mm]
Mass
MASS [g]
catalog
CATALOG
1
2
3
4
5
CPFCB
12
2.000
2.000
23.5
7.5
3.0
M2
0.5
0.3
0.6
20000
9.6×10-8
80
0.10
1.5
+0.3~-0.1
4.3
cpfb.jpg
CPFCB
16
4.000
4.000
30.0
10.5
4.0
M3
0.7
0.8
1.6
18000
3.4×10-7
100
0.10
1.5
+0.3~-0.1
11.0
cpfb.jpg
CPFCB
20
6.000
6.000
33.0
10.5
4.0
M3
0.7
1.5
3.0
13000
8.9×10-7
160
0.10
1.5
+0.3~-0.1
16.0
cpfb.jpg
CPFCB
25
6.000
6.000
38.0
12.5
5.0
M4
1.7
2.0
4.0
11000
2.8×10-6
220
0.15
2.0
+0.5~-1.3
31.0
cpfb.jpg
CPFCB
32
8.000
8.000
43.0
14.0
5.0
M4
1.7
2.5
5.0
10000
8.8×10-6
310
0.20
2.0
+0.5~-1.3
49.0
cpfb.jpg
Show compressed display (5 configurable products)
ShorttextBellows Type Couplings-Hold Type
Latest change09.02.2026 09:36:51
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeCPFCB-D16-A4-B4
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with