2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

OTPG6QGFY

Expand Table
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Manufacturer
MANUFACTURER
Height
HEIGHT
Width
WIDTH
Source of light
SOURCE_OF_LIGHT
Metal Color
METAL_COLOR
Lampshade color
LAMPSHADE_COLOR
Source
SOURCE
Material (lampshade)
MATERIAL__LAMPSHADE_
Material (fixture)
MATERIAL__FIXTURE_
1
OTPG6QGFY
CROSSln
Elmarco
54 cm
30 cm
1 x E27
inox, chromium, RAL
black, ecru, grey
1
fabric
metal
Show compressed display (1 product)
Order numberOTPG6QGFY
Latest change31.01.2025 14:08:23
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with