2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CSW 25UU

Expand Table
1/5
Model No.
MN
Counter bore
CB
Seal
SE
Diameter of shaft d
SD [mm]
Diameter
D [mm]
Dimension h
SH [mm]
Dimension
E [mm]
Dimension W
W [mm]
Dimension L
L [mm]
Dimension F
F [mm]
Dimension G
G [mm]
Dimension T
T [mm]
Dimension
B [mm]
Dimenion C
C [mm]
Dimension K
K [mm]
Dimension b
SB [mm]
Thread S1
S1
Dimension S2
S2
1
2
3
4
5
6
CSW 16UU
Standard
Both seal
16
26
22
26.5
53
84
42
29
10
40
64
6.5
13
M6
-
CSW 20UU
Standard
Both seal
20
32
25
30.0
60
104
50
34
12
45
76
7.5
18
M8
-
CSW 25UU
Standard
Both seal
25
40
30
39.0
78
130
60
40
15
60
94
9.0
22
M10
-
CSW 30UU
Standard
Both seal
30
47
35
43.5
87
152
70
48
17
68
106
9.5
22
M10
-
CSW 40UU
Standard
Both seal
40
62
45
54.0
108
176
90
62
22
86
124
11.0
26
M12
-
CSW 50UU
Standard
Both seal
50
75
50
66.0
132
224
105
68
25
108
160
12.0
34
M16
-
Show compressed display (6 configurable products)
ShorttextDouble closed type(with 2pcs of SBE)
Latest change28.05.2026 10:49:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with