2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Series BDL

Expand Table
Preview Image
PREVIEWPERLINE
ORDERNO
accuracy
ACCURACY
agency approvals
AGENCY_APPROVALS
alarms
ALARMS
battery life
BATTERY_LIFE
computer requirements
COMPUTER_REQUIREMENTS
housing material
HOUSING_MATERIAL
interface
INTERFACE
memory size
MEMORY_SIZE
power requirements
POWER_REQUIREMENTS
1
2
3
Series BDL
BDL-1 ±1.5°F (±1°C) from -22 to 158°F (-30 to 70°C); BDL-2 ±0.9°F (±0.5°C) from 14 to 158°F (-10 to 70°C), ±5% RH.
CE, RoHS.
Programmable highlow.
BDL-1 10 yrs. (approx); BDL-2 5 yrs. (approx).
Windows® 98, Windows® 2000, Windows® ME, Windows NT®, Windows® XP, and Windows Vista® operating system with 16 MB RAM, one free USB port.
305 SS.
USB port (cable included with kits).
BDL-1 2048 readings; BDL-2 4096 temperature and 4096 humidity readings (low resolution), 2048 temperature and 2048 humidity readings (high resolution).
3V lithium metal battery, internal, non-replaceable.
Model STDL-10
±0.9°F (±0.5°C) for 32 to 122°F (0 to 50°C).
CE.
Programmable highlow.
1 year (approx).
Windows® 95, Windows® 98, Windows® 2000, Windows® ME, Windows NT®, and Windows® XP operating system, one free USB port.
316L stainless steel (food grade).
USB port (interface cable required).
32,767 readings.
3.6 V ER14250 lithium metal battery, installed functional, user replaceable.
Model TDL-10
±0.9°F (±0.5°C) for 14 to 104°F (-10 to 40°C), ±2°F (±1°C) for -4 to 158°F (-20 to 70°C).
CE.
Programmable highlow.
90 days (approx).
Windows® 95, Windows® 98, Windows® 2000, Windows® ME, Windows NT®, and Windows® XP operating system, one free USB port.
ABS plastic.
RS232 Series (interface cable required).
8,191 readings.
3 V CR2032 lithium metal battery, installed functional, non-replaceable.
Show compressed display (3 products)
Order numberSeries BDL
Latest change27.10.2020 08:28:10
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSeries BDL
Compare multiple parts
Add at least 2 products with