2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Ball lever DIN 6337-80-B10-L

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
L1 [mm]
H7 Bore
D2 [mm]
B [mm]
D3 [mm]
D4 [mm]
D5 [mm]
D6 [mm]
H [mm]
L2 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
DIN 6337-63-B8-L
63
B8
12.0
16
12.5
20
8
33
60
0.0320
84879059
YES
Product details
DIN 6337-80-B10-L
80
B10
14.5
20
16.0
20
9
40
76
0.0530
84879059
YES
Product details
DIN 6337-100-B12-L
100
B12
18.5
25
20.0
25
11
50
95
0.1000
84879059
YES
Product details
DIN 6337-125-B16-L
125
B16
24.0
32
25.0
32
15
63
119
0.2160
84879059
YES
Product details
DIN 6337-160-B20-L
160
B20
30.0
40
31.0
40
18
80
152
0.4150
84879059
YES
Product details
Show compressed display (5 products)
Order numberDIN 6337-80-B10-L
ShorttextBall levers, angled lever with plain bore (type L)
Latest change12.06.2026 08:07:53
Unit

Classifications

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

CNS

CNSERPBASE Object Properties
Order NumberDIN 6337-80-B10-L
Certificate RoHSYES
Customs Tariff Number84879059
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)

ECLASS 10.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 10.0.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 9.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 9.0

23-01-01-90 Handle (control elem., unspecified)

ECLASS 8.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 8.0

23-01-01-90 Handle (control elem., unspecified)

ECLASS 7.1

23-01-01-90 Handle (control elem., unclassified)

ECLASS 7.0

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.2

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.1

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.0

23-01-01-90 Handle (control elem., unclassified)

ECLASS 5.1

23-01-01-90 Handle (unclassified)

Standards

DIN-6x-63x-DIN 6337 DIN 6337
Compare multiple parts
Add at least 2 products with