2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DML102-PMJ068S230-C053U-PS2.4ANN-CM

Expand Table
1/5
model
MODEL
structure
STR
width code
WC [mm]
number of sliding seats
NOSS
thrust force
PM [N]
stroke
STRK [mm]
feedback ruler type
FRT
resolution ratio
RR
sensor type
ST
Limit switches NUM
LSN
Module installation mode
MIM
driver brand
DB
rated current [Arms]
RC [A]
control method
CM
cable length
CL
application enviroment
AE
External oiling
EO
1
DM
L:Linear motor
102:Body width 102mm
1
068
230
C:magnetic grating
05:0.5μm
No:NPN
3:3 limit switches
U:Front counterbore installation
PS:Panasonic
2.4
N:pulse
N:no cable
CM:General environment
No:Without external oiling
Show compressed display (1 configurable product)
ShorttextGuide-rail linear motor module (general environment)
Latest change11.02.2026 12:26:03
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeDML102-PMJ068S230-C053U-PS2.4ANN-CM
Compare multiple parts
Add at least 2 products with