Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IAI
ELECYLINDER
Water resistant
Slider
EC-S7_W
IAI
ELECYLINDER
Water resistant
Slider
EC-S7_W
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EC-S7LW-50-1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order number
CNSORDERNO
Type
TYPE
Lead of Ball Screw
LBS [mm]
Resistant specification
RS
Stroke
S [mm]
Cable Type
CTYPE
Cable length
LTC
Option : Actuator cable
OPTAC
Option: RCON-EC connection specification
OPTACR
Option : Air purge specifications - direction
OPTAP
Option : Brake
OPTB
Option : Foot metal fittings
OPTFT
Option : Specified grease application specification
OPTGRT [mm]
Option: 3 position mode specification
OPT3PS
Option : Reverse origin direction
OPTREV
1
EC-S7LW-50-1
S7
4
W: Dustproof and splashproof (IP43)
50
Standard cable : Standard length
1
No
No
No
No
No
No
No
No
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
IAI
- EC-S7_W
Latest change
13.03.2025 00:32:15
Keywords
ELECYLINDER
Water resistant
slider
Classifications
CNS
CNSERPBASE Object Properties
Type Code
EC-S7LW-50-1
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)