Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-18 - Electrical cabinet, housing, rack
27-18-22 - Door (electrical cabinet)
27-18-22-04 - Door/operating panel (enclosure)
ECPO - Internal door
ECLASS 11.0
...
27-18-22 - Door (electrical cabinet)
27-18-22-04 - Door/operating panel (enclosure)
ECPO - Internal door
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ECPI040060X
Vertical Mode
Expand Table
Reset filters
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
General description
DESCRGEN
Additional description
DESCRAGG
Material
MAT
Material thickness
SMAT [mm]
L - Length
L [mm]
H - Height
H [mm]
Weight
WEIGHT [kg]
Supply parts
PFOR
Packaging
CONF [piece]
Packaging
PACK
Weight pack
WEIGHTPACK [kg]
1
2
3
4
5
6
ECPI030040X
Accessories
350
internal door kit E COR 300X400
AISI304L
AISI304L stainless steel sheet
1.5
240
36
2.04
Single piece complete with ECMI frame, locks and screws.
1
Brown cardboard box
2.24
ECPI040050X
Accessories
350
internal door kit E COR 400X500
AISI304L
AISI304L stainless steel sheet
1.5
340
46
3.02
Single piece complete with ECMI frame, locks and screws.
1
Brown cardboard box
3.22
ECPI040060X
Accessories
350
internal door kit E COR 400X600
AISI304L
AISI304L stainless steel sheet
1.5
340
46
3.59
Single piece complete with ECMI frame, locks and screws.
1
Brown cardboard box
3.79
ECPI050070X
Accessories
350
internal door kit E COR 500X700
AISI304L
AISI304L stainless steel sheet
1.5
440
66
5.14
Single piece complete with ECMI frame, locks and screws.
1
Brown cardboard box
5.34
ECPI060080X
Accessories
350
internal door kit E COR 600X800
AISI304L
AISI304L stainless steel sheet
1.5
540
76
6.93
Single piece complete with ECMI frame, locks and screws.
1
Brown cardboard box
7.13
ECPI080100X
Accessories
350
internal door kit E COR 800X1000
AISI304L
AISI304L stainless steel sheet
1.5
740
96
14.34
Single piece complete with ECMI frame, locks and screws.
1
Brown cardboard box
14.54
Show compressed display (6 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- ECPO
Order number
ECPI040060X
Shorttext
Internal door
Latest change
12.06.2026 12:27:00
Unit
Classifications
By Categories
Case Case
Electrical_Engineering Electrical Engineering
Factory_Equipment Factory Equipment
Switch_Cabinet Switch Cabinet
CNS
CNSERPBASE Object Properties
Order Number
ECPI040060X
Use Case
https://www.eta.it/sito/accessorio-dettaglio.php?i_fo=1639
CNSPHYPROP Physical Properties
ECLASS 14.0
27-18-22-04 Door/operating panel (enclosure)
ECLASS 13.0
27-18-22-04 Door/operating panel (enclosure)
height
46 mm
width
340 mm
ECLASS 12.0
27-18-22-04 Door/operating panel (enclosure)
height
46 mm
width
340 mm
ECLASS 11.1
27-18-22-04 Door/operating panel (enclosure)
ECLASS 10.1
27-18-22-04 Door/operating panel (enclosure)
product article number of manufacturer
ECPI040060X
Manufacturer name
ETA
address of additional link
https://www.eta.it/sito/accessorio-dettaglio.php?i_fo=1639
ECLASS 9.1
27-18-22-04 Door/operating panel (enclosure)
Manufacturer product number
ECPI040060X
Manufacturer name
ETA
additional link address
https://www.eta.it/sito/accessorio-dettaglio.php?i_fo=1639
Height
46 mm
Width
340 mm
ECLASS 9.0
27-18-22-04 Door/operating panel (enclosure)
Manufacturer product number
ECPI040060X
Manufacturer name
ETA
additional link address
https://www.eta.it/sito/accessorio-dettaglio.php?i_fo=1639
Height
46 mm
Width
340 mm
ETIM 10.0
EC000747 Door/operating panel (enclosure/cabinet)
Height
46 mm
Width
340 mm
ETIM 9.0
EC000747 Door/operating panel (enclosure/cabinet)
Height
46 mm
Width
340 mm
ETIM 8.0
EC000747 Door/operating panel (enclosure/cabinet)
Height
46 mm
Width
340 mm
ETIM 7.0
EC000747 Door/operating panel (switchgear cabinet)
Height
46 mm
Width
340 mm
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)