2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ERC25ML-R-B1-VC-N-105L-7.5-37.5

Expand Table
1/5
Model Code
MOD
Rail type
RT
Size
SIZE [mm]
Seal type
ST
Block quantity
BQ
Lubrication storage pad
LSP
Ball chain
BC
Preload class
PC
Rail length
RL [mm]
Starting hole position
PA
Starting hole pitch
P1 [mm]
End hole pitch
P2 [mm]
Accuracy grade
AG
First slider position
POS1 [mm]
Second slider position
POS2 [mm]
Third slider position
POS3 [mm]
Fourth slider position
POS4 [mm]
1
ERC25ML-R
Standard
25
B : Low friction
1
Without lubrication storage pad
Without ball chain
VC
105
P1 not standard
7.5
37.5
N
52.5
0
0
0
Show compressed display (1 configurable product)
ShorttextLinear guide
Latest change21.12.2020 06:46:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number84829900000
Type CodeERC25ML-R-B1-VC-N-105L-7.5-37.5
Compare multiple parts
Add at least 2 products with