2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Exh.horiz.term. 300/-/0,6/316/BA/ACCESS

Expand Table
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
111642
4037494925324
ACCESS
Exh.horiz.term. 180/-/0,6/316/BA/ACCESS
Architecture
400
80
180
208
518
90
316
BA
1.97
111668
4037494903230
ACCESS
Exh.horiz.term. 200/-/0,6/316/BA/ACCESS
Architecture
400
100
200
221
550
90
316
BA
2.29
112228
4037494903247
ACCESS
Exh.horiz.term. 230/-/0,6/316/BA/ACCESS
Architecture
400
130
230
233
592
90
316
BA
2.75
112646
4037494903254
ACCESS
Exh.horiz.term. 250/-/0,6/316/BA/ACCESS
Architecture
400
150
250
246
625
90
316
BA
3.11
113144
4037494903261
ACCESS
Exh.horiz.term. 280/-/0,6/316/BA/ACCESS
Architecture
400
180
280
259
668
90
316
BA
3.63
113527
4037494903278
ACCESS
Exh.horiz.term. 300/-/0,6/316/BA/ACCESS
Architecture
400
200
300
272
700
90
316
BA
4.02
114587
4037494903285
ACCESS
Exh.horiz.term. 350/-/0,6/316/BA/ACCESS
Architecture
400
250
350
336
814
90
316
BA
5.50
114984
4037494903292
ACCESS
Exh.horiz.term. 400/-/0,6/316/BA/ACCESS
Architecture
400
300
400
361
889
90
316
BA
6.71
114987
4037494925331
ACCESS
Exh.horiz.term. 450/-/0,6/316/BA/ACCESS
Architecture
400
350
450
386
964
90
316
BA
8.19
114981
4037494925348
ACCESS
Exh.horiz.term. 500/-/0,6/316/BA/ACCESS
Architecture
400
400
500
411
1039
90
316
BA
9.99
114985
4037494925355
ACCESS
Exh.horiz.term. 550/-/0,6/316/BA/ACCESS
Architecture
400
450
550
436
1114
90
316
BA
12.19
121046
4037494927700
ACCESS
Exh.horiz.term. 600/-/0,6/316/BA/ACCESS
Architecture
400
500
600
470
1200
90
316
BA
14.44
132236
4037494927717
ACCESS
Exh.horiz.term. 700/-/0,6/316/BA/ACCESS
Architecture
400
600
700
530
1386
90
316
BA
17.33
Show compressed display (13 configurable products)
Order number113527
ShorttextIC5K50
Latest change09.04.2026 15:04:15
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Compare multiple parts
Add at least 2 products with