2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Y9FBI9TPI

Expand Table
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Accuracy
ACCURACY
Communication interface
COMMUNICATION_INTERFACE
Current consumption
CURRENT_CONSUMPTION
EMC Interference immunity
EMC_INTERFERENCE_IMMUNITY
EMV Interference emission
EMV_INTERFERENCE_EMISSION
Electrical connection
ELECTRICAL_CONNECTION
Material (process connection)
MATERIAL__PROCESS_CONNECTION_
Measuring range
MEASURING_RANGE
Operating medium
OPERATING_MEDIUM
Operating temperature
OPERATING_TEMPERATURE
Operating voltage
OPERATING_VOLTAGE
Output
OUTPUT
1
Y9FBI9TPI
f08_k_g18_m12
± 0,5% FS
IO-Link
< 20 mA
EN61000-6-2
EN61000-6-4
M8 4-pole
Brass nickel-plated
-1...0 bar, -1...1 bar, -1...3 bar, -1...10 bar, 0...0,25 bar, 0...10 bar, 0...12 bar
Filtered, dry or oiled air and non-corrosive gases
Operation -10°…+60°C, Storage -20°…+85°C
9...30 VDC
1x switching signal (PNP)
Show compressed display (1 product)
Order numberY9FBI9TPI
Latest change17.11.2025 11:51:22
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberY9FBI9TPI
Compare multiple parts
Add at least 2 products with