2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Fig. 5464 150 182156

Expand Table
1/5
Art.-Nr.
ARTNR
LOD Level
LODLEVEL
Coating
BES
Nominal Diameter
DN
DR Diameter
DR [mm]
DI Diameter
DI [mm]
ØF
F [mm]
Length
L [mm]
Height
H [mm]
AxB
AXB [mm]
L1 [mm]
I [mm]
DIN No.
SP
Weight
W [kg]
Nominal Pressure
PN [kg]
412
NPK
L200
DL2
1
2
3
4
5
6
7
8
9
10
11
12
13
14
182150
400
Epoxy coating
80
90
73.6
200
445.5
300.0
135x164
192
90
17
21.5
5
813.536
356.00
73.60
182151
400
Epoxy coating
100
110
90.0
220
478.0
326.5
146x186
217
95
19
26.3
5
813.547
347.30
90.00
182152
400
Epoxy coating
100
125
102.2
220
528.0
326.5
146x186
267
95
19
26.8
5
813.548
433.30
102.20
182153
400
Epoxy coating
125
140
114.4
250
553.0
368.1
180x275
280
100
19
33.5
5
813.551
457.58
114.40
182154
400
Epoxy coating
125
160
130.8
250
563.0
368.1
180x275
290
100
19
33.9
5
-
455.58
130.80
182155
400
Epoxy coating
150
160
130.8
285
583.0
406.0
180x275
295
105
19
45.2
5
813.562
130.80
182156
400
Epoxy coating
150
180
147.2
285
617.5
406.0
180x275
331
105
19
45.7
5
813.563
182157
400
Epoxy coating
150
200
163.6
285
657.5
406.0
180x275
370
105
19
47.0
5
-
182158
400
Epoxy coating
200
225
184.0
340
670.5
530.0
194x330
361
115
24
78.5
5
813.615
182159
400
Epoxy coating
200
250
204.4
340
641.5
530.0
194x330
332
115
24
80.0
5
-
182160
400
Epoxy coating
250
280
229.2
400
705.0
625.0
235x415
340
125
27
118.0
5
813.626
182161
400
Epoxy coating
250
315
257.6
400
705.0
625.0
235x415
340
125
27
120.0
5
-
182162
400
Epoxy coating
300
315
257.6
455
745.0
700.0
260x480
340
135
27
153.0
5
813.638
615.00
182163
400
Epoxy coating
300
355
290.4
455
765.0
700.0
260x480
360
135
27
155.0
5
-
615.00
Show compressed display (14 configurable products)
Order number182156
ShorttextFully protected slide gate valve
Latest change24.04.2025 07:09:26
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number182156
CNSPHYPROP Physical Properties

ETIM 10.0

EC010163 Gate valve

ETIM 7.0

EC010163 Gate valve

OmniClass 2006

23-60_00_00 23-60 00 00 General Purpose: Services

OmniClass

23-27 31 25 23-27 31 25 - Gate Valves

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryPipe Accessories
Family mechanical part typeBreaks into part type (Mechanical/Duct)

Uniclass2015

55 55 - Piped supply systems
Add at least 2 products with