2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

93391205

Expand Table
1/5
FL
FL
Part number
CODE
Ø Shaft hole
D [mm]
l
L [mm]
r
R [mm]
s
S [mm]
e
E [mm]
t
T [mm]
F
F [mm]
m
M [mm]
v
V [mm]
Bearing
BEARING [mm]
Housing No.
HOUSING
Weight
WEIGHT [kg]
Material
MAT
C bearing
CB [mm]
Fi
FI [mm]
1
2
3
4
5
6
203
93391203
17
113
90
65.0
11.4
26.5
11
33.7
15.4
M10
FL203
0.09
THERMOPLASTIC
47
31.0
204
93391204
20
113
90
65.0
11.4
26.5
11
33.7
15.4
M10
FL204
0.09
THERMOPLASTIC
47
31.0
205
93391205
25
131
99
69.5
13.5
29.1
11
36.7
17.0
M10
FL205
0.11
THERMOPLASTIC
52
34.0
206
93391206
30
148
117
80.0
13.3
30.5
11
41.2
19.0
M10
FL206
0.13
THERMOPLASTIC
62
38.1
207
93391207
35
164
130
90.0
16.1
32.8
13
43.4
18.0
M10
FL207
0.17
THERMOPLASTIC
72
42.9
208
93391208
40
176
144
100.0
20.0
37.5
14
51.7
21.5
M10
FL208
0.24
THERMOPLASTIC
80
49.2
Show compressed display (6 products)
ShorttextThermoplastic pillow blocks
Latest change05.12.2024 16:44:38
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type Code93391205
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with